FGA-B 30 SI-50 N053

Part no.: 10.01.06.01091
Bellows suction cup (round) with 1.5 bellows
Size: 30
Number of folds: 1.5
Suction cup material: Silicone SI
Material hardness: 50 °Sh
FGA-B 30 SI-50 N053
Attribute Value
d 5.4 mm
D1 37 mm
Dk 14.9 mm
Dmax(S) 40 mm
Ds 30 mm
H 26 mm
Z 12 mm