FGA-B 40 SI-50

Part no.: 10.01.06.01093
Bellows suction cup (round) with 1.5 bellows
Size: 40
Number of folds: 1.5
Suction cup material: Silicone SI
Material hardness: 50 °Sh
FGA-B 40 SI-50
Attribute Value
d 7.4 mm
D1 46 mm
Dk 20 mm
Dmax(S) 50 mm
Ds 40 mm
H 28 mm
Z 15 mm