FGA-B 50 CR-60 N044

Part no.: 10.01.06.01094
Bellows suction cup (round) with 1.5 bellows
Size: 50
Number of folds: 1.5
Suction cup material: Chloroprene CR
Material hardness: 60 °Sh
FGA-B 50 CR-60 N044
Attribute Value
d 10.4 mm
D1 58 mm
Dk 26 mm
Dmax(S) 60 mm
Ds 50 mm
H 35 mm
Z 17 mm