FGB-X 33 SI-50 N020

Part no.: 10.01.06.01104
Egg suction cup
Size: 33
Suction cup material: Silicone SI
Material hardness: 50 °Sh
Number of folds: 3.5
FGB-X 33 SI-50 N020
Attribute Value
d 4.5 mm
d2 17.3 mm
D1 30 mm
Dk 14 mm
Dmax(S) 34 mm
Ds 32.5 mm
H 46 mm
H2 14.5 mm
Z 18 mm