FG-X 34 SI-30 N046

Part no.: 10.01.06.01106
Egg suction cup
Size: 34
Suction cup material: Silicone SI
Material hardness: 30 °Sh
Number of folds: 2.5
FG-X 34 SI-30 N046
Attribute Value
d 6 mm
d2 13.5 mm
D1 41.5 mm
Dk 16 mm
Dmax(S) 45 mm
Ds 32 mm
H 78 mm
H2 12 mm
Z 42.5 mm