FGA-X 35 SI-50

Part no.: 10.01.06.01108
Egg suction cup
Size: 35
Suction cup material: Silicone SI
Material hardness: 50 °Sh
Number of folds: 1.5
FGA-X 35 SI-50
Attribute Value
d 17.6 mm
d1 21.5 mm
d2 18 mm
D1 36 mm
Dk 29 mm
Dmax(S) 42 mm
Ds 26.5 mm
H 42.6 mm
H2 4 mm
H3 6 mm
Z 19.5 mm