FGB-R 80x50 SI-50

Part no.: 10.01.06.01114
Bellows suction cup (rectangular)
Dimensions (LxB): 80 x 50 mm
Suction cup material: Silicone SI
Material hardness: 50 °Sh
Number of folds: 3.5
FGB-R 80x50 SI-50
Attribute Value
b2 29 mm
B1 50 mm
B3 38 mm
Bmax(S) 54 mm
Bs 44 mm
H 33 mm
l2 59 mm
L1 80 mm
L3 68 mm
Lmax(S) 84 mm
Ls 74 mm
Z 12.5 mm