FSGA-B20 CR-60 G1/8-AG / M5-IG

Part no.: 10.01.06.01118
Bellows suction cup (round) with 1.5 bellows
Size: 20
Suction cup material: Chloroprene CR
Material hardness: 60 °Sh
Vacuum connection: G1/8"-M
alt. Vacuum connection: M5-F
Number of folds: 1.5
FSGA-B20 CR-60 G1/8-AG / M5-IG
Attribute Value
D1 24 mm
Ds 20 mm
G2 M5-F
H1 28.5 mm