FSGA-B30 CR-60 G1/8-AG / M5-IG

Part no.: 10.01.06.01122
Bellows suction cup (round) with 1.5 bellows
Size: 30
Suction cup material: Chloroprene CR
Material hardness: 60 °Sh
Vacuum connection: G1/8"-M
alt. Vacuum connection: M5-F
Number of folds: 1.5
FSGA-B30 CR-60 G1/8-AG / M5-IG
Attribute Value
D1 37 mm
Ds 30 mm
G2 M5-F
H1 33.5 mm