FSGA-B30 SI-50 G1/8-AG / M5-IG

Part no.: 10.01.06.01124
Bellows suction cup (round) with 1.5 bellows
Size: 30
Suction cup material: Silicone SI
Material hardness: 50 °Sh
Vacuum connection: G1/8"-M
alt. Vacuum connection: M5-F
Number of folds: 1.5
FSGA-B30 SI-50 G1/8-AG / M5-IG
Attribute Value
D1 37 mm
Ds 30 mm
G2 M5-F
H1 33.5 mm