FSGA-B40 SI-50 G1/8-IG

Part no.: 10.01.06.01128
Bellows suction cup (round) with 1.5 bellows
Size: 40
Suction cup material: Silicone SI
Material hardness: 50 °Sh
Vacuum connection: G1/8"-F
Number of folds: 1.5
FSGA-B40 SI-50 G1/8-IG
Attribute Value
D 15 mm
D1 46 mm
Ds 40 mm
H1 36 mm