FSGA-B50 CR-50 G1/8-IG S

Part no.: 10.01.06.01131
Bellows suction cup (round) with 1.5 bellows
Size: 50
Suction cup material: Chloroprene CR
Material hardness: 50 °Sh
Vacuum connection: G1/8"-F
Number of folds: 1.5
Additional feature: Sieve
FSGA-B50 CR-50 G1/8-IG S
Attribute Value
D 15 mm
D1 58 mm
Ds 50 mm
H1 43 mm