Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bellows suction cup (round) for very uneven workpieces
Size | 32 |
Suction cup material | High temperature material HT1 |
Material hardness [Shore A] | 60 Shore A |
Nipple material | Aluminum |
Connection | G1/4"-F |
Number of folds | 2.5 |
Vacuum connection | G1/4"-F |
Attribute | Value |
---|---|
d2 | 16 mm |
dn | 4.40 mm |
Dmax(S) | 33.50 mm |
Ds | 32 mm |
G1 | G1/4"-F |
H | 52.50 mm |
LG1 | 12 mm |
SW1 | 17 mm |
Z (Stroke) | 15 mm |
Attribute | Value |
---|---|
Suction cup material | High temperature material HT1 |
Material hardness [Shore A] | 60 Shore A |
Size | 32 |
Number of folds | 2.50 |
Connection | G1/4-IG |
Curve radius (min) (convex) | 35 mm |
Volume | 9.77 cm³ |
Suction force (-600mbar) | 12.06 N |
Pull-off force | 36.90 N |
Hose diameter (rec.) d | 6 mm |
Weight | 18 g |
Product family | FSG |
Ordering information: FSG 32 HT1-60 G1/4-IG
Suction cup FSG (elastomer part + connection nipple) is delivered unassembled. The delivery consists of:
Available spare parts: suction cup FG, connection nipple SA-NIP