Bellows suction cup (round) for very uneven workpieces
Attribute | Value |
---|---|
d | 4.50 mm |
d2 | 1.80 mm |
D1 | 6.50 mm |
Dk | 9 mm |
Dmax(S) | 7 mm |
Ds | 5.90 mm |
H | 14 mm |
H2 | 3.80 mm |
H3 | 6.50 mm |
Z (Stroke) | 3 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 0.15 N |
Pull-off force | 0.90 N |
Volume | 0.16 cm³ |
Curve radius (min) (convex) | 3 mm |
Size | 7 |
Nipple family | N 016 |
Number of folds | 2.50 |
Suction cup material | High temperature material HT1 |
Material hardness [Shore A] | 60 Shore A |
Weight | 0.50 g |
Product family | FG |
Ordering information: FG 7 HT1-60 N016