Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Gasket made from special foam for optimal sealing of structured surfaces
External diameter D | 28 mm |
Internal diameter d | 21 mm |
Height H | 3 mm |
Material type | Foam C, Height 3 mm |
Sealing material | EPDM |
Material hardness [Shore A] | 15 Shore A |
Add. function | Adhesive tape on one side |
Attribute | Value |
---|---|
D | 28 mm |
d | 21 mm |
H | 3 mm |
L | 3 mm |
Attribute | Value |
---|---|
Weight | 0.10 g |
Ordering information: DR 28/21x3 C03 EPDM-15 KE