DR 60/50x5 S05 EPDM-15 KE

Part no.: 10.01.06.01720
Gasket made from special foam for optimal sealing of structured surfaces
External diameter D: 60 mm
Internal diameter d: 50 mm
Height H: 5 mm
Material-Type: Foam S, Height 5 mm
Sealing material: EPDM
Material hardness: 15 °Sh
with: Tape on one side
Attribute Value
d 50 mm