Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bellows suction cup (round) with 1.5 bellows
Size | 80 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 60 Shore A |
Number of folds | 1.5 |
Attribute | Value |
---|---|
d | 19 mm |
D1 | 86 mm |
Dk | 40 mm |
Dmax(S) | 86 mm |
Ds | 83 mm |
H | 39 mm |
Z (Stroke) | 14.30 mm |
Attribute | Value |
---|---|
Size | 80 |
Suction cup material | Nitrile rubber NBR |
Number of folds | 1.50 |
Weight | 47.50 g |
Product family | SABT |
Ordering information: SABT 80 NBR-60