Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bellows suction cup (round) for very uneven workpieces
Size | 18 |
Suction cup material | Polyvinyl chloride PVC |
Material hardness [Shore A] | 50 Shore A |
Number of folds | 2.5 |
Attribute | Value |
---|---|
d | 5 mm |
d2 | 8.90 mm |
D1 | 18.60 mm |
Dk | 10 mm |
Dmax(S) | 20 mm |
Ds | 16 mm |
H | 23.50 mm |
H2 | 9.20 mm |
Z (Stroke) | 8.50 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 3.20 N |
Pull-off force | 8 N |
Volume | 1.96 cm³ |
Curve radius (min) (convex) | 15 mm |
Hose diameter (rec.) d | 4 mm |
Size | 18 |
Nipple family | N 016 |
Number of folds | 2.50 |
Suction cup material | Polyvinyl chloride PVC |
Material hardness [Shore A] | 50 Shore A |
Weight | 1.80 g |
Product family | FG |
Ordering information: FG 18 PVC-50 N016
Suction cup FG PVC (elastomer part + connection element) is delivered assembled. The assembly consists of: