Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bellows suction cup (round) for very uneven workpieces
Size | 23 |
Suction cup material | Polyvinyl chloride PVC |
Material hardness [Shore A] | 50 Shore A |
Number of folds | 2.5 |
Attribute | Value |
---|---|
d | 11 mm |
d2 | 12.90 mm |
D1 | 22.30 mm |
Dk | 17 mm |
Dmax(S) | 25 mm |
Ds | 22.30 mm |
H | 25.50 mm |
H2 | 11.30 mm |
Z (Stroke) | 9.50 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 6.60 N |
Pull-off force | 15 N |
Volume | 3.86 cm³ |
Curve radius (min) (convex) | 20 mm |
Hose diameter (rec.) d | 4 mm |
Size | 23 |
Nipple family | N 057 |
Number of folds | 2.50 |
Suction cup material | Polyvinyl chloride PVC |
Material hardness [Shore A] | 50 Shore A |
Weight | 3.50 g |
Product family | FG |
Ordering information: FG 23 PVC-50 N057
Suction cup FG PVC (elastomer part + connection element) is delivered assembled. The assembly consists of: