SA-NIP N019 G1/4-IG DN820

Part no.: 10.01.06.01960
Suction-pad connection nipple
Nipple: N 019
Thread 1: G1/4"-F
Overall length: 38 mm
Fitting length: 15 mm
Nominal size: 8,20 mm
Material: Aluminium
SA-NIP N019 G1/4-IG DN820
Attribute Value
dn 8.2 mm
D 20 mm
D2 13.5 mm
G1 G1/4"-F
L 15 mm
L1 38 mm
L2 19 mm
L3 4 mm
LG1 12 mm
SW1 21 mm