Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bellows suction cup (round) with optimal adaptation to uneven surfaces
Size | 19 |
Suction cup material | Polyvinyl chloride PVC |
Material hardness [Shore A] | 50 Shore A |
Number of folds | 1.5 |
Attribute | Value |
---|---|
d | 6.60 mm |
d2 | 12.20 mm |
D1 | 19 mm |
Dk | 13 mm |
Dmax(S) | 21.50 mm |
Ds | 19 mm |
H | 18.70 mm |
H2 | 8.20 mm |
Z (Stroke) | 6 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 5.90 N |
Pull-off force | 10 N |
Volume | 2.02 cm³ |
Curve radius (min) (convex) | 20 mm |
Hose diameter (rec.) d | 4 mm |
Size | 19 |
Nipple family | N 056 |
Number of folds | 1.50 |
Suction cup material | Polyvinyl chloride PVC |
Material hardness [Shore A] | 50 Shore A |
Weight | 1.50 g |
Product family | FGA |
Ordering information: FGA 19 PVC-50 N056
Suction cup FGA PVC (elastomer part + connection element) is delivered assembled. The assembly consists of: