SA-NIP N058 G1/8-AG DN500

Part no.: 10.01.06.02249
Suction cup connection nipple
Nipple: N 058
Thread G1: G1/8-M
Overall length: 17.6 mm
Fitting length: 5 mm
Nominal size: 5,00 mm
Material: Aluminium
Spanner size SW2: 5 mm
SA-NIP N058 G1/8-AG DN500
Attribute Value
dn 5 mm
D 16 mm
D2 12 mm
G1 G1/8"-M
L 5 mm
L1 17.6 mm
L2 2.3 mm
L3 2.3 mm
LG1 8 mm
SW1 17 mm