Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bellows suction cup (rectangular)
Dimensions (LxB) | 60 x 29 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 50 Shore A |
Nipple material | Aluminum |
Connection | G1/4-AG |
Number of folds | 2.5 |
Attribute | Value |
---|---|
b2 | 15 mm |
B1 | 29 mm |
Bmax(S) | 32 mm |
Bs | 29 mm |
dn | 5 mm |
G1 | G1/4"-M |
H | 50 mm |
l2 | 45 mm |
L1 | 60 mm |
LG1 | 10.50 mm |
Lmax(S) | 63 mm |
Ls | 60 mm |
SW1 | 17 mm |
Z (Stroke) | 14 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 36 N |
Volume | 22 cm³ |
Curve radius (min) (convex) | 12.50 mm |
Hose diameter (rec.) d | 6 mm |
Dimensions (LxB) | 60 x 29 |
Number of folds | 2.50 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 50 Shore A |
Weight | 57 g |
Product family | FSGB-R |
Ordering information: FSGB-R 60x29 NBR-50 G1/4-AG
Suction cup FSGB-R (elastomer part + connection plate) is delivered assembled. The assembly consists of:
Available spare parts: suction cup FGB-R
Available accessories: supporting frames