FSGB-R 80x50 SI-50 G1/4-AG

Part no.: 10.01.06.02286
Bellows suction cup (rectangular)
Dimensions (LxB): 80 x 50 mm
Suction cup material: Silicone SI
Material hardness: 50 °Sh
Number of folds: 3.5
Nipple material: Aluminium
Vacuum connection: G1/4-M
FSGB-R 80x50 SI-50 G1/4-AG
Attribute Value
b2 29 mm
B1 44 mm
Bmax(S) 54 mm
Bs 44 mm
dn 5 mm
G1 G1/4"-M
H 57 mm
l2 59 mm
L1 74 mm
LG1 10.5 mm
Lmax(S) 84 mm
Ls 74 mm
SW1 17 mm
Z 12.5 mm

Note:

  • Acceptable dimensional tolerances for rubber parts concerning to DIN ISO 3302-1 M3
  • The specified stroke is for use with a supporting frame in each fold