FSGB-R 80x40 SI-50 G1/8-IG

Part no.: 10.01.06.02291
Bellows suction cup (rectangular)
Dimensions (LxB): 80 x 40 mm
Suction cup material: Silicone SI
Material hardness: 50 °Sh
Number of folds: 3.5
Nipple material: Aluminium
Vacuum connection: G1/8-F
FSGB-R 80x40 SI-50 G1/8-IG
Attribute Value
b2 19 mm
B1 34 mm
Bmax(S) 44 mm
Bs 34 mm
G1 G1/8"-F
H 39 mm
l2 59 mm
L1 74 mm
LG1 6 mm
Lmax(S) 84 mm
Ls 74 mm
Z 12.5 mm

Note:

  • Acceptable dimensional tolerances for rubber parts concerning to DIN ISO 3302-1 M3
  • The specified stroke is for use with a supporting frame in each fold