FG 52 HT1-60 N018

Part no.: 10.01.06.02365

Bellows suction cup (round) for very uneven workpieces

Size52
Suction cup materialHigh temperature material HT1
Material hardness [Shore A]60 Shore A
Number of folds2.5
FG 52 HT1-60 N018
Attribute Value
d 8 mm
d2 24.60 mm
D1 52 mm
Dk 18 mm
Dmax(S) 55 mm
Ds 52.50 mm
H 48.70 mm
H2 13 mm
Z (Stroke) 25 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Suction force (-600mbar) 28.52 N
Pull-off force 96 N
Volume 37.59 cm³
Curve radius (min) (convex) 35 mm
Size 52
Nipple family N 018
Number of folds 2.50
Suction cup material High temperature material HT1
Material hardness [Shore A] 60 Shore A
Weight 24.40 g
Product family FG

Ordering information: FG 52 HT1-60 N018