SAB 22 HT2-65 G1/4-AG

Part no.: 10.01.06.02420

Bellows suction cup (round) for handling hot workpieces

Size22
Suction cup materialHigh temperature material HT2
Material hardness [Shore A]65 Shore A
Temperature resistance200 °C
Nipple materialAluminum
ConnectionG1/4-AG
Number of folds1.5
SAB 22 HT2-65 G1/4-AG
Attribute Value
dn 3.50 mm
D1 22 mm
Dmax(S) 24 mm
Ds 20.60 mm
G1 G1/4"-M
H 25 mm
LG1 10 mm
SW1 16 mm
Z (Stroke) 5.80 mm
Attribute Value
Suction force (-600mbar) 16 N
Pull-off force 24 N
Lateral force 17 N
Volume 1.50 cm³
Curve radius (min) (convex) 20 mm
Hose diameter (rec.) d 4 mm
Size 22
Connection G1/4"-M
Suction cup material High temperature material HT2
Material hardness [Shore A] 65 Shore A
Weight 15.70 g
Number of folds 1.50
Product family SAB

Ordering information: SAB 22 HT2-65 G1/4-AG

Suction cup SAB HT2, available in various diameters, is delivered with connection nipple vulcanized to elastomer part.