SAOB 80x40 HT2-65 G3/8-IG

Part no.: 10.01.06.02445
Bellows suction cup (oval) for best dynamics
Dimensions (LxB): 80 x 40 mm
Suction cup material:
High temp material HT2
Material hardness: 65 °Sh
Temperature resistance: 200 °C
Number of folds: 1.5
Nipple material: Steel
Vacuum connection: G3/8-F
SAOB 80x40 HT2-65 G3/8-IG
Attribute Value
B1 40 mm
Bmax(S) 43 mm
Bs 40.6 mm
dn 6 mm
G1 G3/8"-F
H 37.7 mm
L1 73.3 mm
LG1 9 mm
Lmax(S) 83 mm
Ls 80.6 mm
SW1 22 mm
Z 9 mm