Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bellows suction cup (round) with 1.5 corr. for dynamic handling of cardboard and rigid packaging
Size | 25 |
Suction cup material | Elastodur ED |
Material hardness [Shore A] | 65 Shore A |
Number of folds | 1.5 |
Attribute | Value |
---|---|
d | 7.50 mm |
d1 | 10.50 mm |
d2 | 16.90 mm |
D1 | 29 mm |
Dk | 15.10 mm |
Dmax(S) | 31.30 mm |
Ds | 26.40 mm |
H | 21 mm |
H2 | 4.60 mm |
Z (Stroke) | 11 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 14.90 N |
Pull-off force | 23.40 N |
Lateral force | 13 N |
Volume | 5.25 cm³ |
Curve radius (min) (convex) | 20 mm |
Hose diameter (rec.) d | 4 mm |
Size | 25 |
Nipple family | SC 040 |
Number of folds | 1.50 |
Suction cup material | Elastodur ED |
Material hardness [Shore A] | 65 Shore A |
Weight | 2.90 g |
Product family | SPB1 |
Ordering information: SPB1 25 ED-65 SC040
Suction cup SPB1 (elastomer part + connection element) is delivered assembled. As an alternative the individual parts can also be ordered separately. To do this, the following ordering steps are required:
Available accessories: filter screen, suction cup insert