SPB1 30 ED-65 SC040

Part no.: 10.01.06.02454

Bellows suction cup (round) with 1.5 corr. for dynamic handling of cardboard and rigid packaging

Size30
Suction cup materialElastodur ED
Material hardness [Shore A]65 Shore A
Number of folds1.5
SPB1 30 ED-65 SC040
Attribute Value
d 7.50 mm
d1 10.50 mm
d2 20 mm
D1 34.20 mm
Dk 15.10 mm
Dmax(S) 36.70 mm
Ds 31.40 mm
H 23 mm
H2 4.60 mm
Z (Stroke) 13 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Suction force (-600mbar) 20.70 N
Pull-off force 30.60 N
Lateral force 15.50 N
Volume 7.99 cm³
Curve radius (min) (convex) 25 mm
Hose diameter (rec.) d 6 mm
Size 30
Nipple family SC 040
Number of folds 1.50
Suction cup material Elastodur ED
Material hardness [Shore A] 65 Shore A
Weight 3.70 g
Product family SPB1


Note: Suction force: The specified suction forces are theoretical values at a vacuum of -0.6 bar and with a dry, smooth and flat workpiece surface - they do not include a safety factor Hose diameter: The recommended hose diameter refers to a hose length of approx. 2 m
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: SPB1 30 ED-65 SC040

Suction cup SPB1 (elastomer part + connection element) is delivered assembled. As an alternative the individual parts can also be ordered separately. To do this, the following ordering steps are required:

  • Suction cup of type SPB1 (step 1) – elastomer part, available in various diameters
  • Connection element of type SC (step 2) – available with various threads

 

Available accessories: filter screen, suction cup insert