Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bellows suction cup (round) with 1.5 corr. for dynamic handling of cardboard and rigid packaging
Size | 40 |
Suction cup material | Elastodur ED |
Material hardness [Shore A] | 65 Shore A |
Number of folds | 1.5 |
Attribute | Value |
---|---|
d | 11 mm |
d1 | 17.50 mm |
d2 | 26.10 mm |
D1 | 44.60 mm |
Dk | 21.60 mm |
Dmax(S) | 48 mm |
Ds | 41.40 mm |
H | 30 mm |
H2 | 7 mm |
Z (Stroke) | 16 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 35.90 N |
Pull-off force | 46.80 N |
Lateral force | 24.80 N |
Volume | 18.33 cm³ |
Curve radius (min) (convex) | 40 mm |
Hose diameter (rec.) d | 6 mm |
Size | 40 |
Nipple family | SC 050 |
Number of folds | 1.50 |
Suction cup material | Elastodur ED |
Material hardness [Shore A] | 65 Shore A |
Weight | 8.20 g |
Product family | SPB1 |
Ordering information: SPB1 40 ED-65 SC050
Suction cup SPB1 (elastomer part + connection element) is delivered assembled. As an alternative the individual parts can also be ordered separately. To do this, the following ordering steps are required:
Available accessories: filter screen, suction cup insert