Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bellows suction cup (round) for wear-resistant Handling surfaces
Size | 16 |
Suction cup material | Silicone SI-HD |
Material hardness [Shore A] | 65 Shore A |
Attribute | Value |
---|---|
d | 4.50 mm |
d2 | 8.40 mm |
D1 | 17 mm |
Dk | 10 mm |
Dmax(S) | 18.50 mm |
Ds | 15.60 mm |
H | 19.20 mm |
H2 | 3.80 mm |
H3 | 9.40 mm |
Z (Stroke) | 6.70 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 2.30 N |
Pull-off force | 6.70 N |
Volume | 1.30 cm³ |
Curve radius (min) (convex) | 7 mm |
Hose diameter (rec.) d | 4 mm |
Size | 16 |
Nipple family | N 016 |
Number of folds | 1.50 |
Suction cup material | Silicone SI-HD |
Material hardness [Shore A] | 65 Shore A |
Weight | 1.20 g |
Product family | FGA |
Ordering information: FGA 16 SI-HD-65 N016