SC 050 G1/4-IG

Part no.: 10.01.06.02488
Connection element for suction cup SchmalzConnector
Connection geometry: 050
Vacuum connection: G1/4-F
Overall length: 26.5 mm
Fitting length: 17.2 mm
Nominal diameter dn: 6.1 mm
SC 050 G1/4-IG
Attribute Value
dn 6.1 mm
D 17 mm
D2 12 mm
G1 G1/4"-F
L 17.2 mm
L1 26.5 mm
L2 6.8 mm
L3 2.5 mm
LG1 12 mm
SW1 17 mm
SW3 6 mm