Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Connection element for suction cup "SchmalzConnector"
Connection geometry | 050-AR |
Vacuum connection | G1/4"-M |
Length L1 | 26.5 mm |
Fitting length | 7.2 mm |
Attribute | Value |
---|---|
dn | 6.10 mm |
D | 17 mm |
D2 | 12 mm |
G1 | G1/4"-M |
L | 7.20 mm |
L1 | 26.50 mm |
L2 | 6.80 mm |
L3 | 2.50 mm |
LG1 | 10 mm |
SW1 | 17 mm |
SW2 | 6 mm |
SW3 | 6 mm |
Attribute | Value |
---|---|
Connection geometry | 050-AR |
Weight | 0.10 g |
Ordering information: SC 050-AR G1/4-AG MOD