SC 040-AR G1/8-AG

Part no.: 10.01.06.02495
Schmalz-Connector SC 040-AR G1/8-AG O-Ring 8x1,5 für SPOB1 60x20
Connection geometry: 040-AR
Vacuum connection: G1/8"-M
Overall length: 20.3 mm
Fitting length: 6 mm
Nominal diameter dn: 3.6 mm
SC 040-AR G1/8-AG
Attribute Value
dn 3.6 mm
D 10.3 mm
D2 8 mm
G1 G1/8"-M
L 6 mm
L1 20.3 mm
L2 4.8 mm
L3 2 mm
LG1 7.5 mm
SW1 14 mm
SW2 4 mm
SW3 4 mm