Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Connection element for suction cup "SchmalzConnector"
Connection geometry | 040-AR |
Vacuum connection | G1/8"-F |
Length L1 | 20.8 mm |
Fitting length | 14 mm |
Attribute | Value |
---|---|
dn | 3.60 mm |
D | 10.30 mm |
D2 | 8 mm |
G1 | G1/8"-F |
L | 14 mm |
L1 | 20.80 mm |
L2 | 4.80 mm |
L3 | 2 mm |
LG1 | 8 mm |
SW1 | 14 mm |
SW3 | 4 mm |
Attribute | Value |
---|---|
Connection geometry | 040-AR |
Weight | 6.60 g |
Ordering information: SC 040-AR G1/8-IG MOD