SPB4 30 SI-55 SC080

Part no.: 10.01.06.02589

Bellows suction cup (round) with 4.5 folds for process reliable handling of pouches and flex. prod.

Size30
Suction cup materialSilicone SI
Material hardness [Shore A]55 Shore A
Number of folds4.5
SPB4 30 SI-55 SC080
Attribute Value
d 16 mm
d1 19.60 mm
d2 17 mm
D1 31 mm
Dk 24.40 mm
Dmax(S) 31.50 mm
Ds 30.20 mm
H 52 mm
H2 13 mm
H3 14.40 mm
Z (Stroke) 20 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Suction force at -200 mbar 5.30 N
Suction force at -400 mbar 10.60 N
Suction force (-600mbar) 16 N
Pull-off force at -200 mbar 9.90 N
Pull-off force at -400 mbar 13 N
Volume 15.61 cm³
Size 30
Nipple family SC 080
Number of folds 4.50
Suction cup material Silicone SI
Material hardness [Shore A] 55 Shore A
Weight 9.30 g
Product family SPB4


Note: Suction force: The specified suction forces are theoretical values with a dry, smooth and flat workpiece surface - they do not include a safety factor
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: SPB4 30 SI-55 SC080

Suction cup SPB4 (elastomer part + connection element) is delivered assembled. As an alternative the individual parts can also be ordered separately. To do this, the following ordering steps are required:

  • Suction cup of type SPB4 (step 1) – elastomer part, available in various diameters
  • Connection element of type SC (step 2) – available with various threads

 

Available accessories: filter screen, hose clamp, insert disc