SC 080 G3/8-AG

Part no.: 10.01.06.02593
Connection element for suction cup SchmalzConnector
Connection geometry: 080
Vacuum connection: G3/8-M
Overall length: 32 mm
Fitting length: 7.5 mm
Nominal diameter dn: 10.3 mm
SC 080 G3/8-AG
Attribute Value
dn 10.3 mm
D 19.8 mm
D2 17 mm
G1 G3/8"-M
L 7.5 mm
L1 32 mm
L2 13 mm
L3 1.5 mm
LG1 10 mm
SW1 22 mm