SC 090 G1/2-IG

Part no.: 10.01.06.02596
Connection element for suction cup SchmalzConnector
Connection geometry: 090
Vacuum connection: G1/2-F
Overall length: 37.5 mm
Fitting length: 21.5 mm
Nominal diameter dn: 15 mm
SC 090 G1/2-IG
Attribute Value
dn 15 mm
D 25 mm
D2 21 mm
G1 G1/2"-F
L 21.5 mm
L1 37.5 mm
L2 14 mm
L3 2 mm
LG1 16 mm
SW1 27 mm