FGA 6 HT1-60 N004

Part no.: 10.01.06.02603

Bellows suction cup (round) with optimal adaptation to uneven surfaces

Size6
Suction cup materialHigh temperature material HT1
Material hardness [Shore A]60 Shore A
Number of folds1.5
FGA 6 HT1-60 N004
Attribute Value
d 3.70 mm
d1 5.80 mm
d2 3 mm
D1 7.50 mm
Dk 7.20 mm
Dmax(S) 8 mm
Ds 5.70 mm
H 9 mm
H2 2 mm
H3 3.20 mm
Z (Stroke) 2 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Number of folds 1.50
Suction force (-600mbar) 0.40 N
Size 6
Suction cup material High temperature material HT1
Weight 0.20 g
Curve radius (min) (convex) 2 mm
Product family FGA

Ordering information: FGA 6 HT1-60 N004