DR 32/19x2 MOS SI-15

Part no.: 10.01.06.02615

Gasket made from special foam for optimal sealing of structured surfaces

External diameter D32 mm
Internal diameter d19 mm
Height H2 mm
Material typeFoam rubber
Sealing materialSilicone SI
Material hardness [Shore A]15 Shore A
DR 32/19x2 MOS SI-15
Attribute Value
d 19 mm
D 32 mm
L 2 mm
Attribute Value
Material type Foam rubber
Temperature resistance 180 °C
Weight 0.50 g
Product family DR-MOS SI

Ordering information: DR 32/19x2 MOS SI-15

Sealing profile DR-MOS SI is delivered with the desired diameter.

 

Available accessories: silicone adhesive