SC-A 065 G3/8-IG L

Part no.: 10.01.06.02648

Schmalz-Connector upper part

Connection geometry065
Thread G1G3/8"-F
Fitting length18 mm
ShapeSelf Locking
SC-A 065 G3/8-IG L
Attribute Value
dn 8.90 mm
D2 15 mm
G1 G3/8"-F
L 18 mm
L2 15.10 mm
LG1 12 mm
SW1 22 mm
Attribute Value
Connection geometry 065
Material Aluminum
Shape Self Locking
Weight 16 g

Ordering information: SC-A 065 G3/8-IG L