SC-A 045 G1/4-IG L

Part no.: 10.01.06.02736

Schmalz-Connector upper part

Connection geometry045
Thread G1G1/4"-F
Fitting length17.2 mm
ShapeSelf Locking
SC-A 045 G1/4-IG L
Attribute Value
dn 6.90 mm
D2 10.50 mm
G1 G1/4"-F
L 17.20 mm
L2 7.80 mm
LG1 14.80 mm
SW1 17 mm
Attribute Value
Connection geometry 045
Material Aluminum
Shape Self Locking
Weight 7.60 g

Ordering information: SC-A 045 G1/4-IG L