Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Schmalz-Connector upper part
Attribute | Value |
---|---|
dn | 8.90 mm |
D2 | 13 mm |
G1 | G1/4"-F |
L | 17.20 mm |
L2 | 11.30 mm |
LG1 | 14.80 mm |
SW1 | 17 mm |
Attribute | Value |
---|---|
Connection geometry | 055 |
Material | Aluminum |
Shape | Self Locking |
Weight | 8.30 g |
Ordering information: SC-A 055 G1/4-IG L