SAB 30 HT1-60 RA

Part no.: 10.01.06.02755
Bellows suction cup (round) for markless handling of workpieces
Size: 30
Suction cup material:
High temp material HT1
Material hardness: 60 °Sh
Vacuum connection:
Rectangular adapter
Number of folds: 1.5
Nipple material: Aluminium
SAB 30 HT1-60 RA
Attribute Value
dn 4 mm
D1 32 mm
Dmax(S) 34 mm
Ds 30.6 mm
H 31.2 mm
L4 31.8 mm
Z 9 mm