SAB 80 HT1-60 RA

Part no.: 10.01.06.02764
Bellows suction cup (round) for markless handling of workpieces
Size: 80
Suction cup material:
High temp material HT1
Material hardness: 60 °Sh
Vacuum connection:
Rectangular adapter
Number of folds: 1.5
Nipple material: Aluminium
SAB 80 HT1-60 RA
Attribute Value
dn 6 mm
D1 63.6 mm
Dmax(S) 89 mm
Ds 81.1 mm
H 49.6 mm
L4 31.8 mm
Z 22.1 mm