SC-A 065 G1/4-IG L

Part no.: 10.01.06.02774

Schmalz-Connector upper part

Connection geometry065
Thread G1G1/4"-F
Fitting length18 mm
ShapeSelf Locking
SC-A 065 G1/4-IG L
Attribute Value
dn 8.90 mm
D2 15 mm
G1 G1/4"-F
L 18 mm
L2 15.10 mm
LG1 14.80 mm
SW1 22 mm
Attribute Value
Connection geometry 065
Material Aluminum
Shape Self Locking
Weight 19.30 g

Ordering information: SC-A 065 G1/4-IG L