SC 090 G3/8-AG

Part no.: 10.01.06.02791
Connection element for suction cup SchmalzConnector
Connection geometry: 090
Vacuum connection: G3/8-M
Overall length: 33.5 mm
Fitting length: 7.5 mm
Nominal diameter dn: 10.3 mm
SC 090 G3/8-AG
Attribute Value
dn 10.3 mm
D 25 mm
D2 21 mm
G1 G3/8"-M
L 7.5 mm
L1 33.5 mm
L2 14 mm
L3 2 mm
LG1 10 mm
SW1 27 mm