SC 030 M5-AG

Part no.: 10.01.06.02802
Connection element for suction cup SchmalzConnector
Connection geometry: 030
Vacuum connection: M5-M
Overall length: 15.5 mm
Fitting length: 5 mm
Nominal diameter dn: 1.8 mm
SC 030 M5-AG
Attribute Value
dn 1.8 mm
D 7.2 mm
D2 5.8 mm
G1 M5-M
L 5 mm
L1 15.5 mm
L2 4.3 mm
L3 1.5 mm
LG1 4.7 mm
SW1 8 mm
SW2 3 mm