SC-S 045 FDC-L

Part no.: 10.01.06.02803

Schmalz-Connector lower part

ShapeFrict elem with Self lock
SC-S 045 FDC-L
Attribute Value
D1 15.40 mm
G2 M8x1-M
SW3 5 mm
Attribute Value
Size 45
Shape Frict elem with Self lock
Weight 4.30 g
Material ST/ED
Material Steel/Elastodur

Ordering information: SC-S 045 FDC-L